Product Hierarchy
Product Hierarchy

73605WS - MachFlex™, 5 C #16 Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K




MachFlex™ for Moderate Flex, 5 Conductor 16AWG (26x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)41626x30BC - Bare Copper
Ground11626x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.104 in (2.64 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.022 in (0.56 mm)0.104 in (2.64 mm)Yellow/Green
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Inner Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride.030 in (0.76 mm).351 in (8.92 mm)
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.035 in (0.89 mm)0.449 in
Overall Cable Diameter (Nominal): 0.449 in (11.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)4.1 Ohm/1000ft51 pF/ft (170 pF/m)14.4 Amps per Conductor at 30ºC
Ground Wire4.18 Ohm/1000ft (13.7 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 2587)600 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To 90°C (Static), -5°C To 90°C (Flexing)
Bend Radius
Flexing Min.
3.6 in (91 mm)
Max. Pull Tension: 111 lbs (50.3 kg)
Bulk Cable Weight: 271 lbs/1000ft

Standards and Compliance

Environmental Suitability: Oil Resistance
AWM Compliance: AWM 2587, AWM I/II A/B
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.144 Revision Date: 03-05-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
73605WS 008100GrayReel612825409854
73605WS 0081000GrayReel612825409861
73605WS 008500GrayReel612825409878
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product