Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
MachFlex™ for Moderate Flex, 5 Conductor 16AWG (26x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 16 | 26x30 | BC - Bare Copper |
| Ground | 1 | 16 | 26x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.104 in (2.64 mm) | Black and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.104 in (2.64 mm) | Yellow/Green |
| Shield Type | Material |
|---|---|
| No Shield | No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.361 in |
| Overall Cable Diameter (Nominal): | 0.361 in (9.17 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 4.1 Ohm/1000ft | 34 pF/ft (110 pF/m) | 14.4 Amps per Conductor at 30ºC |
| Ground Wire | 4.18 Ohm/1000ft (13.7 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 2587) | 600 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Flexing Min. |
|---|
| 1.8 in (46 mm) |
| Max. Pull Tension: | 102 lbs (46.3 kg) |
| Bulk Cable Weight: | 168 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| AWM Compliance: | AWM 2587, AWM I/II A/B |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.143 Revision Date: 03-05-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 73605W 008100 | Gray | Reel | 612825409823 |
| 73605W 0081000 | Gray | Reel | 612825409830 |
| 73605W 008500 | Gray | Reel | 612825409847 |