(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Central Office wiring for DS3 transmissions |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | SCCS - Silvered Copper Covered Steel | 0.017 in | 8 |
Conductor Count: | 8 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.077 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Table Notes: | Tape bonded to dielectric |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.134 in |
Material |
---|
No Shield |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.482 in | Yes |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
40 Ohm/1000ft | 5.3 Ohm/1000ft | 5.3 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17.7 pF/ft |
Nominal Inductance |
---|
0.19 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 150 MHz | 32 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.29 ns/ft | 79% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 1.1 dB/100ft |
10 MHz | 1.5 dB/100ft |
22.5 MHz | 2.3 dB/100ft |
50 MHz | 3.4 dB/100ft |
100 MHz | 4.99 dB/100ft |
150 MHz | 6 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -40°C To +75°C |
Bulk Cable Weight: | 134 lbs/1000ft |
Max. Pull Tension: | 288 lbs |
Min Bend Radius (Overall): | 5 in |
Min Bend Radius (Each Coax): | 1.5 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
RG Type: | Mini 59 |
Other Compliance: | Telcordia Specification GR-139-Core; SBC ENTERPRISE - SBC-002-316-019, ISSUE 4 |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2007-04-09 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
735C8 0081000 | Gray | Reel | 1,000 ft | 612825185031 |
735C8 0082000 | Gray | Reel | 2,000 ft | 612825185048 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.193 Revision Date: 09-30-2020 |