Product Hierarchy
Product Hierarchy

735C12 - DS3/DS4 Central Office Coax, 12 x Sub-miniature RG-59, 25H AWG Solid SC, Foil + 95% TC Braids, PVC Inner & Outer Jkts, CMR




DS3/DS4 Central Office Coax, 12 Coaxes, Sub-miniature RG-59, 25H AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Inner and Outer Jackets, CMR

Product Overview

Suitable Applications: Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications

Construction Details

RG Type: Sub-miniature 59
Conductor
SizeStrandingNom. DiameterMaterial
25 AWGSolid0.017 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.077 in (2.0 mm)White
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.134 in (3.40 mm)
Inner Jacket Table Notes: Each jacket gray and numbered
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.608 in (15.4 mm)
Overall Cable Diameter (Nominal): 0.608 in (15.4 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 150 MHz32 dB
Attenuation
FrequencyMax. Attenuation
1 MHz0.5 dB/100ft
5 MHz1.1 dB/100ft
10 MHz1.5 dB/100ft
22.5 MHz2.3 dB/100ft
50 MHz3.4 dB/100ft
100 MHz4.99 dB/100ft
150 MHz6 dB/100ft
Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
36.3 Ohm/1000ft17.7 pF/ft (58.1 pF/m)75 Ohm79%
Voltage
UL Voltage Rating
300 V (CMR, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-40°C to +75°C
Bend Radius
Installation Min.
6.1 in (150 mm)
Max. Pull Tension: 288 lbs (131 kg)
Bulk Cable Weight: 204 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Vertical Shaft
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.221 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
735C12 0082000GrayReel2,000 ft612825184935
735C12 0085000Gray5,000 ft
Date: 2007-04-09
No accessories are available for this product