Product Hierarchy
Product Hierarchy

735AS3P - DS-3 and DS-4, 735A Series, 3 Coax 26 AWG SPC, CMP


735A Series, 3 Coax 26 AWG solid silver plated copper conductors, foam FEP insulation, Beldfoil® shield (100% coverage) plus a tinned copper braid shield (95% coverage), Flamarrest® individual jackets in a banana peel construction.

Product Overview

Suitable Applications: DS3, DS4

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
26SolidSCCS - Silvered Copper Covered Steel0.016 in3
Conductor Count: 3
Insulation
MaterialMaterial Trade NameNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)Teflon®0.077 in
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Bi-Laminate (Alum+Poly)Beldfoil®100%
Braid2Tinned Copper (TC)95%
Inner Jacket Material
MaterialMaterial Trade NameNominal Diameter
PVC - Polyvinyl ChlorideFlamarrest®0.129 in
Outer Jacket Material
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.280 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Inner Shield DCROuter Conductor DCR
41 Ohm/1000ft5.3 Ohm/1000ft5.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17.5 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
15 - 95 MHz30 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.34 ns/ft76%
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)
1 MHz0.60 dB/100ft
1.024 MHz0.61 dB/100ft
4.224 MHz1.1 dB/100ft
5 MHz1.2 dB/100ft
10 MHz1.7 dB/100ft
17.184 MHz2.2 dB/100ft
22.368 MHz2.5 dB/100ft
25.92 MHz2.7 dB/100ft
44.736 MHz3.6 dB/100ft
50 MHz3.8 dB/100ft
69.632 MHz4.5 dB/100ft
77.76 MHz4.8 dB/100ft
100 MHz5.5 dB/100ft
137.088 MHz6.4 dB/100ft
200 MHz7.8 dB/100ft
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 43 lbs/1000ft
Max. Pull Tension: 54 lbs
Min Bend Radius (Overall): 2.8 in
Min Bend Radius (Each Coax): 1.6 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2008-11-06
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262 Plenum Flame Test
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: 735A3
Variants
Item #ColorPutup TypeLengthUPC
735AS3P 008500GrayReel500 ft612825184645
735AS3P 0081000GrayReel1,000 ft612825184638

History

Update and Revision: Revision Number: 0.206 Revision Date: 09-30-2020
Date: 2008-11-06
No accessories are available for this product