(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
26 | Solid | SC - Silvered Copper | 0.016 in | 9 |
Conductor Count: | 9 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.077 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.129 in |
Material |
---|
No Shield |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.484 in | Yes |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
41 Ohm/1000ft | 5.3 Ohm/1000ft | 7 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17.7 pF/ft |
Nominal Inductance |
---|
0.19 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
15-95 MHz | 30 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.34 ns/ft | 76% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] |
---|---|---|
1 MHz | 0.6 dB/100ft | 30 dB |
1.024 MHz | 0.61 dB/100ft | |
4.224 MHz | 1.1 dB/100ft | |
5 MHz | 1.2 dB/100ft | |
10 MHz | 1.7 dB/100ft | |
17.184 MHz | 2.2 dB/100ft | |
22.368 MHz | 2.5 dB/100ft | |
25.92 MHz | 2.7 dB/100ft | |
44.736 MHz | 3.6 dB/100ft | |
50 MHz | 3.8 dB/100ft | |
69.632 MHz | 4.5 dB/100ft | |
77.76 MHz | 4.8 dB/100ft | |
100 MHz | 5.5 dB/100ft | |
137.088 MHz | 6.4 dB/100ft | |
200 MHz | 7.8 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 137 lbs/1000ft |
Max. Pull Tension: | 165 lbs |
Min Bend Radius (Overall): | 4.9 in |
Min Bend Radius (Each Coax): | 1.3 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
Series Type: | Sub-miniature 59 |
Other Compliance: | Telcordia Specification GR-139-Core |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
735A9 008500 | Gray | Reel | 500 ft | 612825184621 |
735A9 0081000 | Gray | Reel | 1,000 ft | 612825184867 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Rip cord under overall jacket |
Update and Revision: | Revision Number: 0.235 Revision Date: 09-30-2020 |