DS3/DS4 Central Office Coax, 8 Coaxes, Sub-miniature RG-59, 26 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shields, PVC Inner and Outer Jackets, CMR
| Suitable Applications: | Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications |
| RG Type: | Sub-miniature 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 26 AWG | Solid | 0.016 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.077 in (2.0 mm) | White |
| Layer | Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.129 in (3.28 mm) |
| Inner Jacket Table Notes: | Each jacket gray and numbered |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.447 in (11.4 mm) |
| Overall Cable Diameter (Nominal): | 0.447 in (11.4 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 15 - 95 MHz | 30 dB |
| Frequency | Max. Attenuation |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 1.024 MHz | 0.61 dB/100ft |
| 4.224 MHz | 1.1 dB/100ft |
| 5 MHz | 1.2 dB/100ft |
| 10 MHz | 1.7 dB/100ft |
| 17.184 MHz | 2.2 dB/100ft |
| 22.368 MHz | 2.5 dB/100ft |
| 25.92 MHz | 2.7 dB/100ft |
| 44.736 MHz | 3.6 dB/100ft |
| 50 MHz | 3.8 dB/100ft |
| 69.632 MHz | 4.5 dB/100ft |
| 77.76 MHz | 4.8 dB/100ft |
| 100 MHz | 5.5 dB/100ft |
| 137.088 MHz | 6.4 dB/100ft |
| 200 MHz | 7.8 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 41 Ohm/1000ft | 5.3 Ohm/1000ft (17 Ohm/km) | 17.7 pF/ft (58.1 pF/m) | 75 Ohm | 76% |
| UL Voltage Rating |
|---|
| 300 V (CMR, CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -40°C to +75°C |
| Installation Min. |
|---|
| 4.5 in (110 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 118 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.465 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 735A8 008500 | Gray | Reel | 500 ft | 612825184850 | C |
| 735A8 0081000 | Gray | Reel | 1,000 ft | 612825184843 | C |
| Footnote: | C - CRATE REEL PUT-UP. |