26 AWG solid .016" silver-plated copper conductor(s), foam HDPE insulation, Beldfoil®; tinned copper braid shield (95% coverage), PVC jacket. (2) of these coax Siamese bonded in parallel.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 26 | Solid | SCCS - Silvered Copper Covered Steel | 0.016 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.077 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.129 in x 0.258 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 41 Ohm/1000ft | 41 Ohm/1000ft | 5.3 Ohm/1000ft | 5.3 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.7 pF/ft |
| Nominal Inductance |
|---|
| 0.19 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 15-95 MHz | 30 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.34 ns/ft | 76% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 1.024 MHz | 0.61 dB/100ft |
| 4.224 MHz | 1.1 dB/100ft |
| 5 MHz | 1.2 dB/100ft |
| 10 MHz | 1.7 dB/100ft |
| 17.184 MHz | 2.2 dB/100ft |
| 22.368 MHz | 2.5 dB/100ft |
| 25.92 MHz | 2.7 dB/100ft |
| 44.736 MHz | 3.6 dB/100ft |
| 50 MHz | 3.8 dB/100ft |
| 69.632 MHz | 4.5 dB/100ft |
| 77.76 MHz | 4.8 dB/100ft |
| 100 MHz | 5.5 dB/100ft |
| 137.088 MHz | 6.4 dB/100ft |
| 200 MHz | 7.8 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 23 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 50 lbs |
| Min Bend Radius (Overall): | 2.5 in |
| Minimum Minor Axis Bend Radius: | 1.25 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| RG Type: | Mini 59 |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 735A2 008500 | Gray | Reel | 500 ft | 612825184782 |
| 735A2 0081000 | Gray | Reel | 1,000 ft | 612825184775 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Each Coax Nominal Diameter: 0.129 in. Overall Nominal Diameter: 0.129 in x 0.258 in. Siamese version features zip cord design with printing on one leg. |
| Update and Revision: | Revision Number: 0.344 Revision Date: 02-03-2025 |