Product Hierarchy
Product Hierarchy

735A12 - DS3/DS4 Central Office Coax, 12 x Sub-miniature RG-59, 26 AWG Solid SC, Foil + 95% TC Braids, PVC Inner & Outer Jkts, CMR




DS3/DS4 Central Office Coax, 12 Coaxes, Sub-miniature RG-59, 26 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shields, PVC Inner and Outer Jackets, CMR

Product Overview

Suitable Applications: Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications

Construction Details

RG Type: Sub-miniature 59
Conductor
SizeStrandingNom. DiameterMaterial
26 AWGSolid0.016 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.077 in (2.0 mm)White
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeBi-Laminate (Alum+Poly)Beldfoil®100%
2BraidTinned Copper (TC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.129 in (3.28 mm)
Inner Jacket Table Notes: Each jacket gray and numbered
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.581 in (14.8 mm)
Overall Cable Diameter (Nominal): 0.581 in (14.8 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
15 - 95 MHz30 dB
Attenuation
FrequencyMax. Attenuation
1 MHz0.6 dB/100ft
1.024 MHz0.61 dB/100ft
4.224 MHz1.1 dB/100ft
5 MHz1.2 dB/100ft
10 MHz1.7 dB/100ft
17.184 MHz2.2 dB/100ft
22.368 MHz2.5 dB/100ft
25.92 MHz2.7 dB/100ft
44.736 MHz3.6 dB/100ft
50 MHz3.8 dB/100ft
69.632 MHz4.5 dB/100ft
77.76 MHz4.8 dB/100ft
100 MHz5.5 dB/100ft
137.088 MHz6.4 dB/100ft
200 MHz7.8 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
41 Ohm/1000ft5.3 Ohm/1000ft (17 Ohm/km)17.7 pF/ft (58.1 pF/m)75 Ohm76%
Voltage
UL Voltage Rating
300 V (CMR, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-40°C to +75°C
Bend Radius
Installation Min.
5.8 in (150 mm)
Max. Pull Tension: 300 lbs (140 kg)
Bulk Cable Weight: 171 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Vertical Shaft
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.460 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
735A12 008500GrayReel500 ft612825184744C
735A12 0081000GrayReel1,000 ft612825184737C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product