Product Hierarchy
Product Hierarchy

735A1 - DS-3 and DS-4, 735* Series, #26-1 SPC Coax, CMR/CMG




26 AWG solid .016" (.40mm) silver-plated copper conductor(s), foam HDPE insulation, Beldfoil®; tinned copper braid shield (95% coverage), PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
26SolidSCCS - Silvered Copper Covered Steel0.016 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.077 in
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Bi-Laminate (Alum+Poly)Beldfoil®100%
Braid2Tinned Copper (TC)95%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.129 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
41 Ohm/1000ft41 Ohm/1000ft5.3 Ohm/1000ft5.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17.7 pF/ft
Inductance
Nominal Inductance
0.19 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
15-90 dB30 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.34 ns/ft76%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
1 MHz0.6 dB/100ft
1.024 MHz0.61 dB/100ft
4.224 MHz1.1 dB/100ft
5 MHz1.2 dB/100ft
10 MHz1.7 dB/100ft
17.184 MHz2.2 dB/100ft
22.368 MHz2.5 dB/100ft
25.92 MHz2.7 dB/100ft
44.736 MHz3.6 dB/100ft
50 MHz3.8 dB/100ft
69.632 MHz4.5 dB/100ft
77.76 MHz4.8 dB/100ft
100 MHz5.5 dB/100ft
200 MHz7.8 dB/100ft
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 12 lbs/1000ft
Maximum Recommended Pulling Tension: 25 lbs
Minimum Minor Axis Bend Radius: 1.25 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
CPR Euroclass: Eca
RG Type: Mini 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
CSA Flammability: FT4
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 735A1P

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
735A1 0081000GrayReel1,000 ft612825184676

History

Update and Revision: Revision Number: 0.394 Revision Date: 02-20-2026
Date: 2004-01-01
Headend Brochure
No accessories are available for this product