Product Hierarchy
Product Hierarchy

734D6 - DS-3 and DS-4, 734D Series, 6 Coax 20 AWG SPCCS, CMR/CMG


734D Series, 6 Coax 20 AWG solid .032" (.81mm) silver-plated copper covered steel conductor(s), gas-injected FHDPE insulation, Beldfoil® + tinned copper braid shield (85% coverage), CMR rated, individual and overall PVC jackets with ripcord.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidSCCS - Silvered Copper Covered Steel0.032 in6
Conductor Count: 6
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.148 in
Table Notes: Gas Injected
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Bi-Laminate (Alum+Poly)Beldfoil®100%
Braid2Tinned Copper (TC)85%
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.235 in
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride0.772 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Inner Shield DCROuter Conductor DCR
10 Ohm/1000ft2.4 Ohm/1000ft2.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
15 - 95 MHz30 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.25 ns/ft81%
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)
1.024 MHz0.28 dB/100ft
4.224 MHz0.55 dB/100ft
17.184 MHz1.08 dB/100ft
22.368 MHz1.23 dB/100ft
25.920 MHz1.33 dB/100ft
69.632 MHz2.19 dB/100ft
77.760 MHz2.31 dB/100ft
137.088 MHz3.10 dB/100ft
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Temperature Range

Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 245 lbs/1000ft
Max. Pull Tension: 243 lbs
Min Bend Radius (Overall): 7.75 in
Min Bend Radius (Each Coax): 2.4 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
RG Type: 59
Other Specification: Telcordia Specification GR-139-CORE

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
CSA Flammability: FT4
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
734D6 008500GrayReel500 ft612825184669
734D6 0081000GrayReel1,000 ft612825184522
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Rip cord under overall jacket

History

Update and Revision: Revision Number: 0.150 Revision Date: 07-12-2021
Date: 2004-01-01
No accessories are available for this product