(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)734D Series, 20 AWG solid .032" (.81mm) silver-plated copper covered steel conductor, gas-injected FHDPE insulation, Beldfoil® + tinned copper braid shield (85% coverage), CMR rated, overall PVC jacket. PVC insulated tracer wire in Siamese (Figure 8) configuration.
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | SCCS - Silvered Copper Covered Steel | 0.032 in | 1 |
Conductor Count: | 2 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.148 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.235 x 0.309 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.8 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
15 - 95 MHz | 30 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1.024 MHz | 0.28 dB/100ft |
4.224 MHz | 0.55 dB/100ft |
17.184 MHz | 1.08 dB/100ft |
22.368 MHz | 1.23 dB/100ft |
25.920 MHz | 1.33 dB/100ft |
69.632 MHz | 2.19 dB/100ft |
77.760 MHz | 2.31 dB/100ft |
137.088 MHz | 3.10 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
UL Temp Rating: | 60°C |
Operating Temp Range: | -30°C To +75°C |
Bulk Cable Weight: | 33 lbs/1000ft |
Max. Pull Tension: | 47 lbs |
Min Bend Radius/Minor Axis: | 2.4 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
RG Type: | 58/U Type |
Other Compliance: | Telcordia Specification GR-139-CORE |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
734D1T 008500 | Gray | Reel | 500 ft | 612825184461 |
734D1T 0081000 | Gray | Reel | 1,000 ft | 612825184430 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.144 Revision Date: 09-30-2020 |