(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | SCCS - Silvered Copper Covered Steel | 0.032 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.148 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.215 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
10 Ohm/1000ft | 10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Nominal Inductance |
---|
0.095 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] |
---|
15-95 MHz |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
Min. RL (Return Loss) [dB] |
---|
30 dB |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 32 lbs/1000ft |
Max. Pull Tension: | 52 lbs |
Min Bend Radius/Minor Axis: | 2 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 59/U Type |
Other Compliance: | Telcordia Specification GR-139-CORE |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | No |
Suitability - Indoor: | Yes |
C(UL) Flammability: | FT6 |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 734D1 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
734D1P 008500 | Gray | Reel | 500 ft | 612825184423 |
734D1P 0081000 | Gray | Reel | 1,000 ft | 612825184416 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.157 Revision Date: 09-30-2020 |