(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Central Office wiring for DS3 transmissions |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | SCCS - Silvered Copper Covered Steel | 0.032 in | 8 |
Conductor Count: | 8 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.148 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Table Notes: | Tape bonded to dielectric |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.235 in |
Material |
---|
No Shield |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.86 in | Yes |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
10 Ohm/1000ft | 10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.8 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-150 MHz | 32 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1 MHz | 0.28 dB/100ft |
5 MHz | 0.59 dB/100ft |
10 MHz | 0.8 dB/100ft |
22.5 MHz | 1.18 dB/100ft |
50 MHz | 1.82 dB/100ft |
100 MHz | 2.6 dB/100ft |
150 MHz | 3.22 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -40°C To +75°C |
Bulk Cable Weight: | 30 lbs/1000ft |
Max. Pull Tension: | 483 lbs |
Min Bend Radius (Overall): | 8.5 in |
Min Bend Radius (Each Coax): | 2.5 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
RG Type: | 59/U Type |
Other Compliance: | Telcordia Specification GR-139-CORE; SBC ENTERPRISE - SBC-002-316-019, ISSUE 4 |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2007-04-09 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
734C8 0081000 | Gray | Reel | 1,000 ft | 612825184379 |
734C8 0082000 | Gray | Reel | 2,000 ft | 612825184386 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.285 Revision Date: 09-30-2020 |