Product Hierarchy
Product Hierarchy

734C6 - DS3/DS4 Central Office Coax, 6 x RG-59, 20 AWG Solid SC, Foil + 85% TC Braids, PVC Inner & Outer Jkts, CMR




DS3/DS4 Central Office Coax, 6 Coaxes, RG-59, 20 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 85% Tinned Copper Braid Shields, PVC Inner and Outer Jackets, CMR

Product Overview

Suitable Applications: Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications

Construction Details

Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
620 AWGSolid0.032 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.148 in (3.76 mm)White
Insulation Table Notes: Gas Injected
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)85%
Inner Shield Table Notes: Tape bonded to dielectric
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.235 in (5.97 mm)
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.777 in (19.7 mm)
Overall Cable Diameter (Nominal): 0.777 in (19.7 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5-150 MHz32 dB
Attenuation
FrequencyMax. Attenuation
1 MHz0.28 dB/100ft
5 MHz0.59 dB/100ft
10 MHz0.8 dB/100ft
22.5 MHz1.18 dB/100ft
50 MHz1.82 dB/100ft
100 MHz2.6 dB/100ft
150 MHz3.22 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10 Ohm/1000ft (33 Ohm/km)2.4 Ohm/1000ft (7.9 Ohm/km)16.8 pF/ft (55.1 pF/m)75 Ohm80%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-40°C To +75°C
Bend Radius
Stationary Min.Installation Min.
7.75 in (197 mm)7.75 in (197 mm)
Max. Pull Tension: 362 lbs (164 kg)
Bulk Cable Weight: 235 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor
Flammability / Reaction to Fire: UL1666 Vertical Shaft, FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.182 Revision Date: 04-02-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
734C6 0081000GrayReel1,000 ft612825184331C
734C6 0083000GrayReel3,000 ft612825184362
Date: 2007-10-17
No accessories are available for this product