Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
20 AWG solid .032" silver-plated copper conductors, gas-injected FHDPE insulation, Duobond®; tinned copper braid shield (85% coverage), inner PVC jacket, overall PVC jacket with ripcord.
| Suitable Applications: | Central Office wiring for DS3 transmissions. |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | SCCS - Silvered Copper Covered Steel | 0.032 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.148 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
| Braid | 2 | Tinned Copper (TC) | 85% |
| Inner Shield Table Notes: | Tape bonded to dielectric |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.235 in |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.235 in | Yes |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 10 Ohm/1000ft | 10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.8 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-150 MHz | 32 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.27 ns/ft | 80% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 1 MHz | 0.28 dB/100ft |
| 5 MHz | 0.59 dB/100ft |
| 10 MHz | 0.8 dB/100ft |
| 22.5 MHz | 1.18 dB/100ft |
| 50 MHz | 1.82 dB/100ft |
| 100 MHz | 2.6 dB/100ft |
| 150 MHz | 3.22 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 60 lbs |
| Min Bend Radius (Overall): | 2.5 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| RG Type: | 59 |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 734C1 0081000 | Gray | Reel | 1,000 ft | 612825184225 |
| 734C1 0085000 | Gray | Reel | 5,000 ft | 612825184256 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.337 Revision Date: 02-20-2026 |