(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)734A Series, 6 Coax 20 AWG solid bare copper conductors, foam FEP insulation, Beldfoil® + tinned copper braid shield (85% coverage), CMP rated, Flamarrest® low smoke PVC jackets in a Banana Peel® construction.
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 6 |
Conductor Count: | 6 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.148 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.213 in |
Nominal Diameter |
---|
0.675 in |
Filler |
---|
Extruded PVC Spline |
Nominal Conductor DCR | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|
10.1 Ohm/1000ft | 3 Ohm/1000ft | 3.0 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Nominal Inductance |
---|
0.095 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
15 - 95 MHz | 30 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.29 ns/ft | 79% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1.024 MHz | 0.29 dB/100ft |
4.224 MHz | 0.54 dB/100ft |
17.184 MHz | 1.11 dB/100ft |
22.368 MHz | 1.27 dB/100ft |
25.92 MHz | 1.37 dB/100ft |
69.632 MHz | 2.29 dB/100ft |
77.76 MHz | 2.43 dB/100ft |
137.088 MHz | 3.31 dB/100ft |
UL Voltage Rating |
---|
300 V |
Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 230 lbs/1000ft |
Min Bend Radius (Overall): | 6.75 in |
Min Bend Radius (Each Coax): | 2.2 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 59/U Type |
Other Compliance: | Telcordia Specification GR-139-Core |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2008-11-06 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 734A6 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
734AS6P 008500 | Gray | Reel | 500 ft | 612825184218 |
734AS6P 0081000 | Gray | Reel | 1,000 ft | 612825184119 |
Update and Revision: | Revision Number: 0.158 Revision Date: 09-30-2020 |