20 AWG solid .032" (.81mm) bare copper conductor(s), gas-injected FHDPE insulation, Beldfoil®; tinned copper braid shield (85% coverage), PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | BC - Bare Copper | 0.032 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.148 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 85% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.235 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 10 Ohm/1000ft | 10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.8 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 15-95 MHz | 30 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.27 ns/ft | 80% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 60 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| RG Type: | 59 |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 734A1P |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 734A1 0081000 | Gray | Reel | 1,000 ft | 612825184133 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.332 Revision Date: 02-20-2026 |