Product Hierarchy
Product Hierarchy

73412W - MachFlex™, 12 C #14 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K




MachFlex™ for Moderate Flex, 12 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)111441x30BC - Bare Copper
Ground11441x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.118 in (3.00 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.022 in (0.56 mm)0.118 in (3.00 mm)Yellow/Green
Outer Shield
Shield TypeMaterial
No ShieldNo Shield
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.085 in (2.2 mm)0.667 in
Overall Cable Diameter (Nominal): 0.667 in (16.9 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)2.6 Ohm/1000ft36 pF/ft (120 pF/m)17 Amps per Conductor at 30ºC
Ground Wire2.62 Ohm/1000ft (8.60 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 2587)600 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To 90°C (Static), -5°C To 90°C (Flexing)
Bend Radius
Flexing Min.
3.3 in (84 mm)
Max. Pull Tension: 386 lbs (175 kg)
Bulk Cable Weight: 590 lbs/1000ft

Standards and Compliance

Environmental Suitability: Oil Resistance
AWM Compliance: AWM 2587, AWM I/II A/B
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.141 Revision Date: 03-05-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
73412W 008100GrayReel612825409649
73412W 0081000GrayReel612825409656
73412W 008500GrayReel612825409663
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product