Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
MachFlex™ for Moderate Flex, 4 Conductor 12AWG (65x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 | 65x30 | BC - Bare Copper |
| Ground | 1 | 12 | 65x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.137 in (3.48 mm) | Black and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.137 in (3.48 mm) | Yellow/Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | .055 in (1.4 mm) | .450 in (11.4 mm) |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.066 in (1.7 mm) | 0.616 in |
| Overall Cable Diameter (Nominal): | 0.616 in (15.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 1.65 Ohm/1000ft | 64 pF/ft (210 pF/m) | 24 Amps per Conductor at 30ºC |
| Ground Wire | 1.65 Ohm/1000ft (5.41 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Flexing Min. |
|---|
| 4.9 in (120 mm) |
| Max. Pull Tension: | 218 lbs (98.9 kg) |
| Bulk Cable Weight: | 374 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| AWM Compliance: | AWM 2587, AWM I/II A/B |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.144 Revision Date: 03-05-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 73204WS 008100 | Gray | Reel | 612825409328 |
| 73204WS 0081000 | Gray | Reel | 612825409335 |
| 73204WS 008500 | Gray | Reel | 612825409342 |