Product Hierarchy
Product Hierarchy

73204W - MachFlex™, 4 C #12 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K


MachFlex™ for Moderate Flex, 4 Conductor 12AWG (65x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

Construction Details

Conductor
ElementNumber of ElementSizeStrandingMaterial
Conductor(s)31265x30BC - Bare Copper
Ground11265x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.137 in (3.48 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.022 in (0.56 mm)0.137 in (3.48 mm)Yellow/Green
Outer Shield
Shield TypeMaterial
No ShieldNo Shield
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.080 in (2.0 mm)0.500 in
Overall Cable Diameter (Nominal): 0.500 in (12.7 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)1.65 Ohm/1000ft39 pF/ft (130 pF/m)24 Amps per Conductor at 30ºC
Ground Wire1.65 Ohm/1000ft (5.41 Ohm/km)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To 90°C (Static), -5°C To 90°C (Flexing)
Bend Radius
Flexing Min.
2.5 in (64 mm)
Max. Pull Tension: 204 lbs (92.5 kg)
Bulk Cable Weight: 263 lbs/1000ft

Standards and Compliance

Environmental Suitability: Oil Resistance
Flammability / Reaction to Fire: FT1
AWM Compliance: AWM 2587, AWM I/II A/B
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0472, Section 803 Oil Test

History

Update and Revision: Revision Number: 0.135 Revision Date: 04-08-2022

Part Numbers

Variants
Item #ColorPutup TypeUPC
73204W 008100GrayReel612825409298
73204W 0081000GrayReel612825409304
73204W 008500GrayReel612825409311
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product