Product Hierarchy
Product Hierarchy

73203WS - MachFlex™, 3 C #12 AWG Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K




MachFlex™ for Moderate Flex, 3 Conductor 12 AWGAWG (65x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K

Product Overview

Suitable Applications: Robotics, Robots, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)21265x30BC - Bare Copper
Ground11265x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.137 in (3.48 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.022 in (0.56 mm)0.137 in (3.48 mm)Yellow/Green
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Inner Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride.040 in (1.0 mm).382 in (9.70 mm)
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.060 in (1.5 mm)0.530 in
Overall Cable Diameter (Nominal): 0.530 in (13.5 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Conductor(s)1.65 Ohm/1000ft64 pF/ft (210 pF/m).160 µH/ft (0.525 µH/m)30 Amps per Conductor at 30ºC
Ground Wire1.65 Ohm/1000ft (5.41 Ohm/km)
Nom Outer Shield DCR: 2.4 Ohm/1000ft (7.9 Ohm/km)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To 90°C (Static), -5°C To 90°C (Flexing)
Bend Radius
Flexing Min.
4.2 in
Max. Pull Tension: 163 lbs (73.9 kg)
Bulk Cable Weight: 191 lbs/1000ft

Standards and Compliance

Environmental Suitability: Oil Resistance
AWM Compliance: AWM 2587, AWM I/II A/B
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.257 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
73203WS 008100GrayReel612825409267
73203WS 0081000GrayReel612825409274
73203WS 008500GrayReel612825409281
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product