Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
MachFlex™ for Moderate Flex, 12 Conductor 20AWG (10x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 20 | 10x30 | BC - Bare Copper | 11 |
| Ground | 20 | 10x30 | BC - Bare Copper | 1 |
| Conductor Count: | 12 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.081 in | 0.022 in |
| Ground | PVC - Polyvinyl Chloride |
| Color |
|---|
| Black and Numbered |
| Type | Material |
|---|---|
| No Shield | No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.433 in | 0.045 in |
| Nominal Conductor DCR |
|---|
| 10.7 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 28 pF/ft |
| Nominal Inductance |
|---|
| .210 µH/ft |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Oil Resistance: | Yes |
| Flex Cycle Rating: | 1 Million Cycles |
| Bulk Cable Weight: | 200 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 94 lbs |
| Minimum Continuous Flexing Bend Radius: | 2.2 in |
| Minimum Minor Axis Bend Radius: | 2.2 in |
| UL AWM Style Compliance: | AWM 2587 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CSA Flammability: | FT1 |
| UL voltage rating: | 600 V RMS |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| 73012W 008100 | Gray | Reel | 612825409175 |
| 73012W 0081000 | Gray | Reel | 612825409182 |
| 73012W 008500 | Gray | Reel | 612825409199 |
| Update and Revision: | Revision Number: 0.137 Revision Date: 03-05-2026 |