(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
MachFlex™ for Moderate Flex, 4 Conductor 20AWG (10x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 20 | 10x30 | BC - Bare Copper | 3 |
| Ground | 20 | 10x30 | BC - Bare Copper | 1 |
| Conductor Count: | 4 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.081 in | 0.022 in |
| Ground | PVC - Polyvinyl Chloride |
| Color |
|---|
| Black and Numbered |
| Type | Material |
|---|---|
| No Shield | No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.272 in | 0.035 in |
| Nominal Conductor DCR |
|---|
| 10.7 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 28 pF/ft |
| Nominal Inductance |
|---|
| .210 µH/ft |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Oil Resistance: | Yes |
| Flex Cycle Rating: | 1 Million Cycles |
| Bulk Cable Weight: | 76 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 31 lbs |
| Minimum Continuous Flexing Bend Radius: | 1.4 in |
| Minimum Minor Axis Bend Radius: | 1.4 in |
| UL AWM Style Compliance: | AWM 2587 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CSA Flammability: | FT1 |
| UL voltage rating: | 600 V RMS |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| 73004W 008100 | Gray | Reel | 612825409045 |
| 73004W 0081000 | Gray | Reel | 612825409052 |
| 73004W 008500 | Gray | Reel | 612825409069 |
| Update and Revision: | Revision Number: 0.135 Revision Date: 05-31-2024 |