(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1298)Instrumentation Cable
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
(848)VFD Cable
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
MachFlex™ for Moderate Flex, 2 Conductor 20AWG (10x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 10x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.081 in mm | Black and Numbered |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.238 in |
| Overall Cable Diameter (Nominal): | 0.238 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|
| 10.7 Ohm/1000ft | 28 pF/ft (92 pF/m) | 84 Ohm | .210 µH/ft (0.689 µH/m) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 2.38 in (60.5 mm) | 2.38 in | 1.2 in (30 mm) |
| Max. Pull Tension: | 15.7 lbs (7.12 kg) |
| Bulk Cable Weight: | 50 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| AWM Compliance: | AWM 2587, AWM I/II A/B |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.142 Revision Date: 10-07-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 73002W 008100 | Gray | Reel | 612825408956 |
| 73002W 0081000 | Gray | Reel | 612825408963 |
| 73002W 008500 | Gray | Reel | 612825408970 |