MachFlex™ for High Flex, 1 Pair 24AWG (41x40) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM
| Suitable Applications: | Flex Data, RS232, RS485 |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 41x40 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.033 in (0.84 mm) | 0.100 in mm | White & Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (41x40) TC |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.321 in |
| Overall Cable Diameter (Nominal): | 0.321 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. |
|---|---|---|
| 26.72 Ohmm/1000ft | 10 pF/ft (33 pF/m) | 72% |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 3.21 in (81.5 mm) | 3.21 in | 4 in |
| Max. Pull Tension: | 41 lbs (19 kg) |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Environmental Suitability: | Oil Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT6 |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | RS Type: 232/485 |
| Notes: | 1 million flex cycles based on proper installation techniques in a C-track cable guide. |
| Update and Revision: | Revision Number: 0.399 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7206A X4P1000 | Green X4P | Reel | 1,000 ft | 612825182764 | C |
| Footnote: | C - CRATE REEL PUT-UP. |