MachFlex™ for High Flex, 1 Pair 24AWG (41x40) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM
| Suitable Applications: | Flex Data, RS232, RS422 |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 24 AWG | 41x40 | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Conductor(s) | PE - Polyethylene (Foam) | 0.0555 in (1.41 mm) | White & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.232 in (5.89 mm) |
| Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
|---|---|---|
| 14 pF/ft (46 pF/m) | 72% | 2 Amp per Conductor at 30ºC |
| Nom Outer Shield DCR: | 3.59 Ohm/1000ft (11.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Installation Min. | Flexing Min. |
|---|---|
| 2.32 in (58.9 mm) | 2.32 in |
| Max. Pull Tension: | 11 lbs (5.0 kg) |
| Bulk Cable Weight: | 33.4 lbs/1000ft (49.7 kg/km) |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | RS Type: 232/485 |
| Notes: | 1 million flex cycles based on proper installation in a C-track cable guide. |
| Update and Revision: | Revision Number: 0.632 Revision Date: 03-10-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7205A X4P1000 | Green X4P | Reel | 1,000 ft | 612825182757 | C |
| Footnote: | C - CRATE REEL PUT-UP. |