Product Hierarchy
Product Hierarchy

7201A - MachFlex™, 2 Pr #24 Str BC, PO Ins, OS+TC Brd, PVC Jkt, CM




MachFlex™ for High Flex, 2 Pair 24AWG (41x40) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: Flex Data, RS232, RS485

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)224 AWG41x40BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.01150.0555 in (1.41 mm)White/Blue & Blue/White, Orange/ White & White/Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (41x40) TC
BraidTinned Copper (TC)89%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.322 in
Overall Cable Diameter (Nominal): 0.322 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Velocity of Prop.Max. Current
27.8 Ohm/1000ft15 pF/ft (49 pF/m)26 pF/ft (85 pF/m)72%1.6 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 2.83 Ohm/1000ft (9.28 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
3.22 in (81.8 mm)3.22 in
Max. Pull Tension: 87 lbs (39 kg)
Bulk Cable Weight: 56 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): RS Type: 232/485

Product Notes

Notes: 1 million flex cycles based on proper installation techniques in a C-track cable guide.

History

Update and Revision: Revision Number: 0.401 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7201A X4P500Green X4PReel500 ft612825182702C
7201A X4P1000Green X4PReel1,000 ft612825182696C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
lighting-cable-catalog.pdf
No accessories are available for this product