Product Hierarchy
Product Hierarchy

7200A - MachFlex™, 1 Pr #24 Str BC, PO Ins, OS+TC Brd, PVC Jkt, CM




MachFlex™ for High Flex, 1 Pair 24AWG (41x40) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: Flex Data, RS232, RS485

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)224 AWG41x40BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene (Foam)0.019 in (0.48 mm)0.0705 in (1.79 mm)Blue, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (41x40) TC
BraidTinned Copper (TC)89%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.261 in
Overall Cable Diameter (Nominal): 0.261 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Velocity of Prop.Max. Current
27.2 Ohm/1000ft15 pF/ft (49 pF/m)72%2.2 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 2.62 Ohm/1000ft (8.60 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C To +60°C
Bend Radius
Stationary Min.Installation Min.
2.61 in (66.3 mm)2.61 in
Max. Pull Tension: 41 lbs (19 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): RS Type: 232/485

Product Notes

Notes: 1 million flex cycles based on proper installation techniques in a C-track cable guide.

History

Update and Revision: Revision Number: 0.332 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7200A X4P500Green X4PReel500 ft612825182689C
7200A X4P1000Green X4PReel1,000 ft612825182672C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
lighting-cable-catalog.pdf
No accessories are available for this product