(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
DataTuff® 5E, 2 Pair AWG 24 Bare Copper - Solid, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , AWM 21286
| Suitable Applications: | Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.1 mm (0.043 in) | White/Blue & Blue, White/Orange & Orange |
| Description |
|---|
| 2 pairs and 2 fillers twisted to cable core covered with a polyester foil |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 80% |
| Outer Shield Table Notes: | Aluminum outside |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6 mm (0.24 in) |
| Overall Cable Diameter (Nominal): | 6 mm (0.24 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 60% |
| Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|
| 67 | 19.4 | ||
| 3.2 | 65.3 | 63.8 | 20 |
| 6 | 56.3 | 51.8 | 23 |
| 9.5 | 50.3 | 43.8 | 25 |
| 12.1 | 47.2 | 39.7 | 25 |
| 13.6 | 45.8 | 37.8 | 25 |
| 15.3 | 44.3 | 35.8 | 24.3 |
| 17.1 | 42.9 | 33.9 | 23.6 |
| 24.8 | 38.3 | 27.9 | 21.5 |
| 32 | 35.3 | 23.8 | 20.1 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 15 mOhm/m |
| 10 MHz | Max. 10 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 450 V DC and 300 V AC |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -5°C To +50°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 30 mm (1.2 in) | 60 mm (2.4 in) |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.258 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 72001NH.02B100 | Black | Flat Box | 100 m | 8719605012777 |
| 72001NH.02305 | Black | Reel | 305 m | 8719605012753 |
| 72001NH.02500 | Blue | Reel | 500 m | 8719605012760 |