(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
ProSNS RG11 "F" male, 7/16" hex head, (quad-shield) polymer compression sleeve for easy insertion & lowest possible tool compression force. Prepositioned polymer sleeve can be detached. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX11N716. For product information please visit: https://products.ppc-online.com/product/ex-ex11n716/
| Suitable Applications: | CATV, Video Distribution, RF Applications |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Nut | Nickel/Tin Plated Brass |
| O-Ring | Ethylene Propylene |
| Body | Nickel/Tin Plated Brass |
| Contact | Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| ≥-30 dB up to 1 GHz typical |
| Electrical Characteristics Notes: | Meets or exceeds SCTE specifications. |
| Operating Temperature Range: | -40°F (-40°C) to 140°F (60°C) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | F |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Violet |
| Locking: | No |
| Tool Compatibility: | CPLCCT-LS59/11 or SNSUNI (compression), PS11 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0634 - .0647 inch |
| Cable Dielectric Diameter Limits: | .280 - .294 inch |
| Cable Outer Jacket Diameter Limits: | .390 - .417 inch |
| Cable Insertion Force: | 20 lbf |
| Cable Retention Force: | 40 lbf |
| RG Type: | 11 |
| Environmental Space: | Indoor/Outdoor |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 716SNS1P11HQ-25 | No Color | 845671004977 |
| Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Notes: | Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil) |
| Update and Revision: | Revision Number: 0.149 Revision Date: 04-04-2025 |