Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13505)Indoor Fiber Cable
(1448)Indoor/Outdoor Fiber Cable
(6925)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(752)Type A
(576)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(88)Type A Double-Ended Cordsets
(43)Type A Accessories
(32)Type A Adaptor
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
(118)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(838)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(91)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(29)Software Tools
(4)BHDO & BHDM
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
(5)macmon SDP
(1)Accessories
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
(191)Server Cabinets
(4)Wall Mount Cabinets
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
ProSNS RG11 Universal "F" male compression connector, 7/16" hex head, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack
| Suitable Applications: | CATV, Video Distribution, RF Applications |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Nut | Nickel/Tin Plated Brass |
| O-Ring | Ethylene Propylene |
| Body | Nickel/Tin Plated Brass |
| Contact | Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| ≥-30 dB up to 1 GHz typical |
| Electrical Characteristics Notes: | Meets or exceeds SCTE specifications. |
| Operating Temperature Range: | -40°F (-40°C) to 140°F (60°C) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | F |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Black |
| Locking: | No |
| Tool Compatibility: | CPLCCT-LS59/11 or SNSUNI (compression), PS11 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0634 - .0647 inch |
| Cable Dielectric Diameter Limits: | .280 - .294 inch |
| Cable Outer Jacket Diameter Limits: | .390 - .417 inch |
| Cable Insertion Force: | 20 lbf |
| Cable Retention Force: | 40 lbf |
| RG Type: | 11 |
| Environmental Space: | Indoor/Outdoor |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 716SNS1P11H-25 | No Color | 845671002744 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Notes: | Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil) |
| Update and Revision: | Revision Number: 0.91 Revision Date: 03-04-2023 |