Product Hierarchy
Product Hierarchy

7136WS - MachFlex™, 3+1G C #14 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 3+1G Conductor 14AWG (259(7x37)x38) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG259x38BC - Bare Copper
Ground Wire114 AWG259x38BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.122 in (3.10 mm)Black and Numbered
Ground WirePVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.122 in (3.10 mm)Green/Yellow
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)86%
Inner Jacket
SeparatorMaterialNom. ThicknessNom. DiameterColor
non-Woven TapeTPE - Thermoplastic Elastomer0.030 in (0.76 mm)0.360 in (9.14 mm)Orange
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.053 in (1.3 mm)0.488 in
Overall Cable Diameter (Nominal): 0.488 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.62 Ohm/1000ft29 Amps per Conductor at 30ºC
Ground Wire2.73 Ohm/1000ft (8.96 Ohm/km)46.4 Amps per Conductor at 30ºC
Nom Outer Shield DCR@Cond DCR1-cnv: 3.3 Ohm/1000ft (11 Ohm/km)
Voltage
UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C-40°C To 105°C
Bend Radius
Stationary Min.Installation Min.
1.95 in (49.5 mm)2.44 in
Max. Pull Tension: 190 lbs (86 kg)
Bulk Cable Weight: 167 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336
AWM Compliance: AWM 20328, AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.195 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7136WS 003250OrangeReel250 ft612825182559C
7136WS 0031000OrangeReel1,000 ft612825182542C
7136WS 0035000OrangeReel5,000 ft612825182566
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product