(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
MachFlex™ for High Flex, 24+1G Conductor 16AWG (168(7x24) x38) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 16 | 168x38 | BC - Bare Copper | |
| Ground Wire | 16 | 168x38 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.109 in (2.77 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8, Black and Numbered 9, Black and Numbered 10, Black and Numbered 11, Black and Numbered 12, Black and Numbered 13, Black and Numbered 14, Black and Numbered 15, Black and Numbered 16, Black and Numbered 17, Black and Numbered 18, Black and Numbered 19, Black and Numbered 20, Black and Numbered 21, Black and Numbered 22, Black and Numbered 23, Black and Numbered 24, Green/Yellow |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness |
|---|---|
| TPE - Thermoplastic Elastomer | 0.025 in (0.64 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.083 in (2.1 mm) | 0.918 in |
| Nom. Conductor DCR |
|---|
| 5.7 Ohm/1000ft (19 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V RMS, 600 V RMS |
| UL Temperature |
|---|
| 75°C Dry, 90°C Wet |
| Flexing Min. |
|---|
| 9.2 in (230 mm) |
| Max. Pull Tension: | 950 lbs (430 kg) |
| Bulk Cable Weight: | 513 lbs/1000ft (763 kg/km) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 |
| NEC / UL Compliance: | TC-ER, WTTC |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.195 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7129WS 003250 | Orange | Reel | 250 ft | 612825182481 | C |
| 7129WS 0031000 | Orange | Reel | 1,000 ft | 612825182474 | C |
| 7129WS 0035000 | Orange | Reel | 5,000 ft | 612825182498 |
| Footnote: | C - CRATE REEL PUT-UP. |