(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 168x38 | BC - Bare Copper | 8 |
16 | BC - Bare Copper | 1 |
Conductor Count: | 9 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.109 in |
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
4 | Black and Numbered 4 |
5 | Black and Numbered 5 |
6 | Black and Numbered 6 |
7 | Black and Numbered 7 |
8 | Black and Numbered 8 |
9 | Green/Yellow |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 0.561 in | 0.063 in |
Nominal Conductor DCR |
---|
5.7 Ohm/1000ft |
UL Voltage Rating |
---|
1000 V RMS |
600 V RMS |
UL Temp Rating: | 75°C Dry, 90°C Wet |
Other Temp Range: | Flexing: -5°C To +90 °C |
Oil Resistance: | Yes |
Flex Cycle Rating: | 10 Million Flexes |
Bulk Cable Weight: | 182 lbs/1000ft |
Max. Pull Tension: | 342 lbs |
Min Bend Radius (Continuous Flexing): | 5.6 in |
NEC/(UL) Compliance: | TC-ER, WTTC |
CEC/C(UL) Compliance: | CIC, TC |
UL AWM Style Compliance: | 20328 |
CSA AWM Compliance: | AWM I/II A/B |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | Yes - Oil Res II |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 1000 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7126W 003250 | Orange | Reel | 250 ft | 612825182405 |
7126W 0035000 | Orange | Reel | 5,000 ft | 612825182412 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.292 Revision Date: 06-24-2020 |