MachFlex™ for High Flex, 2+1G Conductor 16AWG (168(7x24) x38) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 16 | 168x38 | BC - Bare Copper | |
| Ground Wire | 16 | 168x38 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.109 in (2.77 mm) | Black and Numbered 1, Black and Numbered 2, Green/Yellow |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.333 in |
| Nom. Conductor DCR |
|---|
| 5.7 Ohm/1000ft (19 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V RMS, 600 V RMS |
| UL Temperature |
|---|
| 75°C Dry, 90°C Wet |
| Flexing Min. |
|---|
| 3.3 in |
| Max. Pull Tension: | 114 lbs (51.7 kg) |
| Bulk Cable Weight: | 69 lbs/1000ft (100 kg/km) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 |
| NEC / UL Compliance: | TC-ER, WTTC |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.391 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7122W 003250 | Orange | Reel | 250 ft | 612825182313 | C |
| 7122W 0031000 | Orange | Reel | 1,000 ft | 612825182306 | C |
| 7122W 0035000 | Orange | Reel | 5,000 ft | 612825182320 |
| Footnote: | C - CRATE REEL PUT-UP. |