Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
MachFlex™ for High Flex, 17+1G Conductor 18AWG (105x38) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 17 | 18 AWG | 105x38 | BC - Bare Copper |
| Ground Wire | 1 | 18 AWG | 105x38 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Black and Numbered |
| Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Green/Yellow |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| non-Woven Tape | TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.576 in |
| Overall Cable Diameter (Nominal): | 0.576 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 6.66 Ohm/1000ft | 9 Amps per Conductor at 30ºC |
| Ground Wire | 7.06 Ohm/1000ft (23.2 Ohm/km) | 24 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 1000 V (WTTC), 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C | -40°C To 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.30 in (58.4 mm) | 2.88 in |
| Max. Pull Tension: | 447.4 lbs (202.9 kg) |
| Bulk Cable Weight: | 189 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336 |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.386 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7116W 003250 | Orange | Reel | 250 ft | 612825182252 | C |
| 7116W 0035000 | Orange | Reel | 5,000 ft | 612825182269 |
| Footnote: | C - CRATE REEL PUT-UP. |