(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
MachFlex™ for High Flex, 3+1G Conductor 18AWG (105x38) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 18 | 105x38 | BC - Bare Copper | |
| Ground Wire | 18 | 105x38 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.089 in (2.3 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Green/Yellow |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.313 in |
| Nom. Conductor DCR |
|---|
| 5.7 Ohm/1000ft (19 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V RMS, 600 V RMS |
| UL Temperature |
|---|
| 75°C Dry, 90°C Wet |
| Flexing Min. |
|---|
| 3.1 in (79 mm) |
| Max. Pull Tension: | 92 lbs (42 kg) |
| Bulk Cable Weight: | 58 lbs/1000ft (86 kg/km) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 |
| NEC / UL Compliance: | TC-ER, WTTC |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.377 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7111W 003250 | Orange | Reel | 250 ft | 612825182160 | C |
| 7111W 0031000 | Orange | Reel | 1,000 ft | 612825182153 | C |
| 7111W 0035000 | Orange | Reel | 5,000 ft | 612825182177 |
| Footnote: | C - CRATE REEL PUT-UP. |