MachFlex™ for High Flex, 2+1G Conductor 18AWG (105x38) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 105x38 | BC - Bare Copper |
| Ground Wire | 1 | 18 AWG | 105x38 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Black and Numbered |
| Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Green/Yellow |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| non-Woven Tape | TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.289 in |
| Overall Cable Diameter (Nominal): | 0.289 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 6.66 Ohm/1000ft | 15 Amps per Conductor at 30ºC |
| Ground Wire | 7.06 Ohm/1000ft (23.2 Ohm/km) | 24 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 1000 V (WTTC), 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C | -40°C To 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.15 in (29.2 mm) | 1.44 in |
| Max. Pull Tension: | 72.4 lbs (32.8 kg) |
| Bulk Cable Weight: | 46 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336 |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.390 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7110W 003250 | Orange | Reel | 250 ft | 612825182139 | C |
| 7110W 0031000 | Orange | Reel | 1,000 ft | 612825182122 | C |
| 7110W 0035000 | Orange | Reel | 5,000 ft | 612825182146 |
| Footnote: | C - CRATE REEL PUT-UP. |