(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
MachFlex™ for High Flex, 17+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 17 | 20 AWG | 74x38 | BC - Bare Copper |
| Ground Wire | 1 | 20 AWG | 74x38 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.074 in (1.9 mm) | Black and Numbered |
| Ground Wire | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.074 in (1.9 mm) | Green/Yellow |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| non-Woven Tape | TPE - Thermoplastic Elastomer | 0.053 in (1.3 mm) | 0.48 in |
| Overall Cable Diameter (Nominal): | 0.48 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 10.8 Ohm/1000ft | 5.4 Amps per Conductor at 30ºC |
| Ground Wire | 10.7 Ohm/1000ft (35.1 Ohm/km) | 14.4 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 600 V |
| UL Temperature | Operating |
|---|---|
| UL : 90°C, AWM 20327 : 105°C | -40°C To 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.8 in (120 mm) | 4.8 in |
| Max. Pull Tension: | 226.8 lbs (102.9 kg) |
| Bulk Cable Weight: | 140 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | AWM 20327, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.380 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7107W 003250 | Orange | Reel | 250 ft | 612825182078 | C |
| 7107W 0031000 | Orange | Reel | 1,000 ft | 612825182061 | C |
| 7107W 0035000 | Orange | Reel | 5,000 ft | 612825182085 |
| Footnote: | C - CRATE REEL PUT-UP. |