Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13905)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3166)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3430)Modular Couplers
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
(43)Type A Accessories
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(990)M12
(728)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(254)M12-M12 Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1035)SPIDER Fast/Gigabit Switches
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
(130)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Transceiver
(66)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
MachFlex™ for High Flex, 11+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, PLTC
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 20 | 74x38 | BC - Bare Copper | |
| Ground Wire | 20 | 74x38 | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8, Black and Numbered 9, Black and Numbered 10, Black and Numbered 11, Green/Yellow |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.025 in (0.64 mm) | 0.361 in (9.17 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.053 in (1.3 mm) | 0.489 in |
| Nom. Conductor DCR |
|---|
| 8.8 Ohm/1000ft (29 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS, 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 90°C | -50°C (-5°C Flexing) To 90°C |
| Flexing Min. |
|---|
| 4.9 in |
| Max. Pull Tension: | 194 lbs (88.0 kg) |
| Bulk Cable Weight: | 141 lbs/1000ft (210 kg/km) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 |
| NEC / UL Compliance: | TC |
| AWM Compliance: | AWM 20327, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.384 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7106WS 003250 | Orange | Reel | 250 ft | 612825182047 | C |
| 7106WS 0031000 | Orange | Reel | 1,000 ft | 612825182030 | C |
| 7106WS 0035000 | Orange | Reel | 5,000 ft | 612825182054 |
| Footnote: | C - CRATE REEL PUT-UP. |