MachFlex™ for High Flex, 8+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 20 AWG | 74x38 | BC - Bare Copper |
| Ground Wire | 1 | 20 AWG | 74x38 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.074 in (1.9 mm) | Black and Numbered |
| Ground Wire | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.074 in (1.9 mm) | Green/Yellow |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| non-Woven Tape | TPE - Thermoplastic Elastomer | 0.042 in (1.1 mm) | 0.376 in |
| Overall Cable Diameter (Nominal): | 0.376 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 10.8 Ohm/1000ft | 6.3 Amps per Conductor at 30ºC |
| Ground Wire | 10.7 Ohm/1000ft (35.1 Ohm/km) | 14.4 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 600 V |
| UL Temperature | Operating |
|---|---|
| UL : 90°C, AWM 20327 : 105°C | -40°C To 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.76 in (95.5 mm) | 3.76 in |
| Max. Pull Tension: | 113.4 lbs (51.44 kg) |
| Bulk Cable Weight: | 81 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | AWM 20327, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.191 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7105W 003250 | Orange | Reel | 250 ft | 612825181989 | C |
| 7105W 0031000 | Orange | Reel | 1,000 ft | 612825181972 | C |
| 7105W 0035000 | Orange | Reel | 5,000 ft | 612825181996 |
| Footnote: | C - CRATE REEL PUT-UP. |