Product Hierarchy
Product Hierarchy

7101W - MachFlex™, 2+1G C #20 Str BC, PVC Ins, TPE Jkt, PLTC




MachFlex™ for High Flex, 2+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)220 AWG74x38BC - Bare Copper
Ground Wire120 AWG74x38BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.074 in (1.9 mm)Black and Numbered
Ground WirePVC - Polyvinyl Chloride0.015 in (0.38 mm)0.074 in (1.9 mm)Green/Yellow
Outer Shield
Material
No Shield
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
non-Woven TapeTPE - Thermoplastic Elastomer0.037 in (0.94 mm)0.237 in
Overall Cable Diameter (Nominal): 0.237 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)10.7 Ohm/1000ft9 Amps per Conductor at 30ºC
Ground Wire10.7 Ohm/1000ft (35.1 Ohm/km)14.4 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating
300 V600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL : 90°C, AWM 20327 : 105°C-40°C To 105°C
Bend Radius
Stationary Min.Installation Min.
2.37 in (60.2 mm)2.37 in
Max. Pull Tension: 37.8 lbs (17.1 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 725, PLTC
AWM Compliance: AWM 20327, AWM I/II A/B
CEC / C(UL) Compliance: .
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.380 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7101W 003250OrangeReel250 ft612825181910C
7101W 0031000OrangeReel1,000 ft612825181903
7101W 0035000OrangeReel5,000 ft612825181927
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product