Product Hierarchy
Product Hierarchy

70269PU - Sensor & Actuator, 4-Cond, Cu Section 0.34 mm², PUR


PUR Sensor & Actuator Cable, 4 x 42 x 0.10 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant, Weldsplatter Resistant

Product Overview

Environmental Space: Indoor/Outdoor
Suitable Applications: Torsion resistant multi-conductor cable for wiring low current robot installations and electrical / electronic assemblies in devices

Physical Characteristics (Overall)

Conductor
StrandingMaterialNo. of Conductors
42x38BC - Bare Copper4
Conductor, Table Note: Extra fine-wired
Conductor Count: 4
Insulation
MaterialNominal Diameter
TPE-P1.3 mm
Color Chart
NumberColor
Wire 1Brown
Wire 2White
Wire 3Blue
Wire 4Black
Outer Jacket Material
MaterialColorNominal DiameterDiameter +/- Tolerance
PUR matteBlack5.1 mm0.15 mm
OuterJacket1, Table Note: Welding sparks consistent

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating [V]Voltage Test Dielectric
300 V500 V2.0 kV DC

Temperature Range

Operating Temp Range: -40°C To +80°C
Operating Temp Range (Flexible Install): -50°C To +80°C
Operating Temp Range (Drag Chain Op): +5°C To +60°C

Mechanical Characteristics

Min Bend Radius (W/o Pulling Strength): 36 mm
Min No. of Drag Chain Cycles: 5 Mio.
Drag Chain Parameters: a = 5 m/s², horizontal 5 m, v = max. 200m/min.)

Standards

UL AWM Style: AWM 20549

Applicable Environmental and Other Programs

EU RoHS Compliance Date (yyyy-mm-dd): 2015-08-26

Flammability, LS0H, Toxicity Testing

UL Flammability: UL horizontal flame test
CSA Flammability: CSA FT2
Amount of Halogen acc. to IEC 60754-1 & EN50267-1: Zero
UL voltage rating: 300 V RMS

Part Number

Variants
Item #ColorLength
70269PU.00500Black500 m
70269PU.00C100Black100 m

History

Update and Revision: Revision Number: 0.107 Revision Date: 08-08-2019
Date: 2015-08-26
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product