Product Hierarchy
Product Hierarchy

70263PU - Sensor & Actuator, 8-Cond, Cu Section 0.25 mm², PUR


PUR Sensor & Actuator Cable, 8 x 32 x 0.10 mm, 2 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant

Product Overview

Suitable Applications: As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Construction Details

Conductor Table Notes: Extra fine-wired

Mechanical Characteristics

Temperature
Operating
-50°C To +80°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
Flammability / Reaction to Fire: IEC 60332-2-2
AWM Compliance: AWM 20549
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero

History

Update and Revision: Revision Number: 0.143 Revision Date: 09-07-2025
Date: 2015-08-26
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product