Product Hierarchy
Product Hierarchy

70259PU - Sensor & Actuator, 5-Cond, Cu Section 0.50 mm², PUR


PUR Sensor & Actuator Cable, 5 x 16 x 0.20 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant

Product Overview

Suitable Applications: As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
2016x32BC - Bare Copper5
Table Notes: Extra fine-wired
Conductor Count: 5
Insulation
MaterialNominal Diameter
PP - Polypropylene1.5 mm
Color Chart
NumberColor
Wire 1Brown
Wire 2White
Wire 3Blue
Wire 4Black
Wire 5Green & Yellow
Outer Jacket
MaterialNominal DiameterDiameter +/- ToleranceLabs FreeOil Resistant
PUR - Polyurethane5.4 mm0.2 mmYesGood

Electrical Characteristics

Min Insulation Resistance: 1000 MOhm*km
Voltage
Voltage Rating [V]Voltage Test Dielectric
300 V2.0 kV DC

Temperature Range

Operating Temperature Range: -50°C To +80°C
Operating Temp Range (Flexible Install): -25°C To +80°C
Operating Temp Range (Drag Chain Op): -25°C To +60°C

Mechanical Characteristics

Microbes and Hydrolyse Resistance: Good
Min Bend Radius (W/o Pulling Strength): 54 mm
Min No. of Drag Chain Cycles: 2 Mio.
Drag Chain Parameters: a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.)

Standards

UL AWM Style Compliance: AWM 20549

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
IEC Flammability: IEC 60332-2-2
IEC 60754-1 - Halogen Amount: Zero

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
70259PU.00C100BlackCoil100 m8719605012500
70259PU.00500BlackReel500 m8719605012494

History

Update and Revision: Revision Number: 0.128 Revision Date: 12-20-2022
Date: 2015-08-27
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product