Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(757)Audio, Sound, & Control Cable
(235)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
PUR Sensor & Actuator Cable, 3 x 16 x 0.20 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant
| Suitable Applications: | As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts. |
| Conductor Table Notes: | Extra fine-wired |
| Nom. Insulation Diameter | Color Code |
|---|---|
| 1.50 mm (0.0591 in) | |
| Brown, blue, yellowgreen |
| Nom. Diameter |
|---|
| 4.60 mm (0.181 in) |
| Material | Nom. Diameter |
|---|---|
| PUR - Polyurethane | 4.60 mm (0.181 in) |
| Operating |
|---|
| -50°C To +80°C |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | IEC 60332-2-2 |
| AWM Compliance: | AWM 20549 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| Update and Revision: | Revision Number: 0.138 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70258PU.00305 | Black | Reel | 305 m | 8719605224460 |