(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
PUR Sensor & Actuator Cable, 4 x 42 x 0.10 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant
| Suitable Applications: | As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts. |
| Conductor Table Notes: | Extra fine-wired |
| Operating |
|---|
| -50°C To +80°C |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | IEC 60332-2-2 |
| AWM Compliance: | AWM 20549 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| Update and Revision: | Revision Number: 0.143 Revision Date: 09-07-2025 |