Profibus DP, 1 Pair AWG 24 Bare Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid + Foil (Tri) shielding, PUR jacket , IEC 61158-2, Trailing
| Suitable Applications: | Instrumentation and computer cable for Data Transmission applications such as Profibus; Suitable for C-track/trailing application |
| Size | Stranding | Material |
|---|---|---|
| 24 | 19x36 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 2.5 mm (0.098 in) | Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 70% |
| Braid | Tinned Copper (TC) | 70% |
| Tape | Bi-Laminate (Alum+Poly) |
| Material | Nom. Diameter |
|---|---|
| PUR - Polyurethane | 7.8 mm |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence |
|---|---|---|
| 87 Ohm/km | 30 pF/m (9.1 pF/ft) | 150 Ohm |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -40°C To +80°C |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | UL horizontal flame test, IEC 60332-2-2 |
| AWM Compliance: | AWM 21292 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = zero |
| Update and Revision: | Revision Number: 0.148 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70105PU.00500 | Purple | Reel | 500 m | 8719605012272 |
| 70105PU.01500 | Purple | Reel | 500 m | 8719605012296 |
| 70105PU.001000 | Purple | Reel | 1,000 m | 8719605012265 |
| 70105PU.011000 | Purple | Reel | 1,000 m | 8719605012289 |