Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13905)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3166)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3430)Modular Couplers
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
(43)Type A Accessories
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(990)M12
(728)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(254)M12-M12 Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1035)SPIDER Fast/Gigabit Switches
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
(130)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Transceiver
(66)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Profibus DP, FAST CONNECT, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + bedding+ Braid(s) shielding, PVC jacket ,
| Suitable Applications: | Instrumentation and computer cable for Data Transmission applications such as Profibus; AWM 20276 80C 30V: Internal wiring or external interconnection of electronic equipment |
| Size | Material |
|---|---|
| 22 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 2.45 mm (0.0965 in) | Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 65% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 5.5 mm (0.22 in) |
| Inner Jacket Table Notes: | Bedding |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 8.2 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence |
|---|---|---|
| 52 Ohm/km (16 Ohm/1000ft) | 30 pF/m (9.1 pF/ft) | 150 Ohm |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -40°C To +80°C |
| Installation Min. |
|---|
| 82 mm |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 20276 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.170 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 70103E.00500 | Purple | Reel | 500 m | 8719605012241 |
| 70103E.01500 | Purple | Reel | 500 m | 8719605012258 |